Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Eaton B-Line
Perforated Cable Trays
Perforated Cable Tray Fittings
Pan Tray Horizontal Bends 90° 60° 45° 30° (HB) - Fitting
Eaton B-Line
Perforated Cable Trays
Perforated Cable Tray Fittings
Pan Tray Horizontal Bends 90° 60° 45° 30° (HB) - Fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PF050VNG15HB-050-30R300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
D - Depth
D [mm]
Bottom Type
BOT
Flange Type
FLT
Finish
FIN
MT - Material Thickness
MT [mm]
Fitting Type
FIT
W - Width
W [mm]
Angle
ANG [°]
R - Bend Radius
R [mm]
Level of Details
LOD
1
2
3
4
PF025VNG15HB-050-30R300
25
Perforated
No Flange
Hot-Dip Galvanized
1.5
Horizontal Bend
50
30
300
High Level of Details
PF050VNG15HB-050-30R300
50
Perforated
No Flange
Hot-Dip Galvanized
1.5
Horizontal Bend
50
30
300
High Level of Details
PF075VNG15HB-050-30R300
75
Perforated
No Flange
Hot-Dip Galvanized
1.5
Horizontal Bend
50
30
300
High Level of Details
PF100VNG15HB-050-30R300
100
Perforated
No Flange
Hot-Dip Galvanized
1.5
Horizontal Bend
50
30
300
High Level of Details
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Eaton B-Line
- Pan Tray Horizontal Bends 90° 60° 45° 30° (HB)
Shorttext
Fitting
Latest change
04.12.2025 13:08:06
Unit
Keywords
Cable Tray
Cable Trays
Fittings
Perforated
Classifications
CNS
CNSERPBASE Object Properties